The MIC5380/1 is an advanced dual LDO ideal for powering general purpose portable devices. When the MIC5381 is disabled an internal resistive load is automatically applied to the output to discharge the output capacitor.
N/A
The MIC5380/1 evaluation board requires an input power supply that is able to deliver at least 600mA at a voltage within the range of 2.5V to 5.5V. The output load can be either active or passive.