Part Number: MIC4606-2YML-EV

MIC4606-2YML EVALUATION BOARD


Refer to User Guide.

Overview


The MIC4606 is an 85V full-bridge MOSFET driver that features adaptive dead time and shoot-through protection. The adaptive dead time circuitry actively monitors both sides of the full-bridge to minimize the time between high-side and low-side MOSFET transitions, thus maximizing power efficiency. Anti-shoot-through circuitry prevents erroneous inputs and noise from turning both MOSFETS of each side of the bridge on at the same time.

Documentation


Title
Document Id
MIC4606 Evaluation Board User's Guide Download 4c8c4b85-c74e-4079-80de-5bf2464b740d
MIC4606 Data Sheet Download d6a4b846-7c92-47a8-acf8-de340917369a
MIC4606-2YML-EV (SCHEMATIC) Download 8d63fc0a-4e02-47bd-a581-67615b76239f
MIC4606-2YML-EV (GERBERS) Download bee564ad-6fd6-4f81-bc08-654d35ab3f09
MIC4606-2YML-EV (BOM) Download d9ca9932-4f65-4b24-a3dc-86b03634bece