Part Number: MIC45404YMP-EV

MIC45404 EVALUATION BOARD


  • Input Voltage Range: 4.5V to 19V
  • Output Current: Up to 5A
  • 82% Peak Efficiency at 12 VIN, 0.9 VOUT
  • Pin-Selectable Output Voltages: 0.7V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V
  • ±1% Output Voltage Accuracy
  • Supports Safe Pre-Biased Start-up
  • Pin-Selectable Current Limit
  • Pin-Selectable Switching Frequency
  • Internal Soft Start
  • Thermal Shutdown
  • Hiccup Mode Short-Circuit Protection
  • Available in a 54-Lead 6 mm x 10 mm QFN Package
  • Ultra-Low Profile: 2.0 mm Height
  • -40°C to +125°C Junction Temperature Range

Overview


This product is no longer available for sale.
The MIC45404 device is a 19V, 5A ultra-low profile, synchronous step-down regulator module optimized for high efficiency at low output voltages. The module incorporates a DC-to-DC regulator, bootstrap capacitor, high-frequency input capacitor and an inductor in a single package. The module pinout is optimized to simplify the Printed Circuit Board (PCB) layout process. This highly integrated solution expedites system design and improves product time to market. The internal MOSFETs and inductor are optimized to achieve high efficiency at low output voltage. Due to the fully optimized design, MIC45404 can deliver up to 5A current with a wide input voltage range of 4.5V to 19V.
Package Contents
  • 1 x MIC45404 Evaluation Board

Documentation


Title
Document Id
MIC45404 Evaluation Board User's Guide Download 15cd4efb-16d9-4f2b-b20c-5f79d333ab57
MIC45404 Evaluation Board (MIC45404YMP-EV) Layouts Download c52b6622-c52e-4fc7-9cb0-e3231f2fd3ae
MIC45404 Evaluation Board (MIC45404YMP-EV) Schematics Download 6d272eff-6896-43f4-823d-c35ad85b00cd
MIC45404 Evaluation Board (MIC45404YMP-EV) Gerbers Download 70f7cf86-efb9-4e07-b685-44c12f584b03