Part Number: MCP9700DM-PCTL

MCP9700 TEMPERATURE-TO-VOLTAGE CONVERTER PICTAIL? DEMO BOARD


  • Firmware that uses PIC16F676 to measure and display temperature in degree Fahrenheit or Celsius
  • Small PCB layout
  • Standard 100 mil 14-pin header (P1) for easy interface to PICkit™ 1 Flash Starter Kit or custom application

Overview


The MCP9700 Temperature-to-Voltage Converter PICtail™ Demo Board demonstrates how to interface the MCP9700 to a microcontroller. This can be used by the system designer as an example of how to integrate an analog temperature sensor into systems.

Package Contents
The MCP9700 Temperature-to-Voltage Converter PICtail™ Demo Board demonstrates how to interface the MCP9700 to a microcontroller. This can be used by the system designer as an example of how to integrate an analog temperature sensor into systems.

Documentation


Title
Document Id
MCP9700 Temperature-to-Voltage Converter PICtail Demo Board User's Guide Download a8d30f35-4fef-406f-8cdf-8899924fe050
MCP9700 Temperature-to-Voltage Converter PICtail Demo Board Gerbers Download 5229d183-55c2-466e-b451-038b434ff2c7

Software


Title
Date
MCP9700 Temperature-to-Voltage Converter PICtail Demo Board Firmware Download 12 Jan 2006