MCP73213 OVP DUAL CELL LI-ION BATTERY CHARGER EVALUATION BOARD | Microchip Technology

Part Number: MCP73213EV-2SOVP

MCP73213 OVP DUAL CELL LI-ION BATTERY CHARGER EVALUATION BOARD


  • 13V Input Overvoltage Protection
  • 10% Preconditioning of deeply depleted cells
  • 32-Minute Preconditioning Timer
  • 6-Hour Safety Timer
  • 10% Automatic Charge Termination
  • 500 mA and 1000 mA Preset Fast Charge Current
  • Automatic Recharge
  • Thermal Regulation
  • One Blue LED indicates charge status
  • Small DFN packages with Exposed Pad as additional heat sink

Overview


The MCP73213 OVP Dual-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73213 Dual-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection.

Package Contents
The MCP73213 OVP Dual-Cell Li-Ion Battery Charger Evaluation Board demonstrates the features of Microchip’s MCP73213 Dual-Cell Li-Ion / Li-Polymer Battery Charge Management Controller with Input Overvoltage Protection.

Documentation