We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP6V01RD-TCPL

MCP6V01 THERMOCOUPLE AUTO-ZEROED REFERENCE DESIGN


  • Use a difference amplifier system as an analog sensor conditioning circuit
  • Use the K-type thermocouple to sense temperature
  • Temperature range is from -100°C to +1000°C
  • Use MCP9800 Temperature Sensor for cold junction compensation
  • Use the USB interface to transfer data to PC
  • Test points for bench work

Overview


The MCP6V01 Thermocouple Auto-Zeroed Reference Design demonstrates how to use a difference amplifier system to measure electromotive force (EMF) voltage at the cold junction of thermocouple in order to accurately measure temperature at the hot junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its ultra low offset voltage (VOS) and high common mode rejection ratio (CMRR)

Devices Supported: MCP6V01 Auto-Zeroed Op Amp

Package Contents

The MCP6V01 Thermocouple Auto-Zeroed Reference Design demonstrates how to use a difference amplifier system to measure electromotive force (EMF) voltage at the cold junction of thermocouple in order to accurately measure temperature at the hot junction. This can be done by using the MCP6V01 auto-zeroed op amp because of its ultra low offset voltage (VOS) and high common mode rejection ratio (CMRR)

Devices Supported: MCP6V01 Auto-Zeroed Op Amp

Documentation


Title
Document Id
MCP6V01 Thermocouple Auto-Zeroed Reference Design Download 689361ba-3c87-4872-b360-1b6a790a9b54
MCP6V01/2/3 Data Sheet Download 721cc0a5-1632-4890-9a2f-a00f2b33775c
MCP6V01 Thermocouple Auto-Zeroed Reference Design Gerbers Download c4d9f5dc-407b-4399-835a-1fd13a519cd7

Application Notes


Title
Date
Document Category
Thermocouple Circuit Using MCP6V01 and PIC18F2550 18 Aug 2020 Link Application Notes

Software


Title
Date
MCP6V01 Thermocouple Auto-Zeroed Reference Design Firmware Download 29 Aug 2008
Thermal Management Utility Download 27 Sep 2024