8-pin socket for installation of MCP2122 (installed) and 14-pin socket for installation of MCP2120
Three Optical Transceiver circuits (1 installed)
Headers to interface to low cost PICDEM Demo Boards, including:
PICDEM™ HPC Explorer Demo Board
PICDEM™ LCD Demo Board
PICDEM™ FS USB Demo Board
PICDEM™ 2 Plus Demo Board
Headers to easily connect to the user’s embedded system
Jumpers to select routing of MCP212X signals to the PICDEM™ Demo Board Headers
Jumpers to configure the operating mode of the board
https://www.microchipdirect.com
No Products Found
Overview
***This product is now obsolete***
The MCP212X Daughter Board is used to evaluate and demonstrate the MCP2122 or the MCP2120 IrDA® Standard Encoder/Decoder devices.
A header allows the MCP212X Daughter Board to be jumpered easily into systems for development purposes.
The MCP212X Daughter Board is designed to interface to several of the “new” low cost PICmicro Demo Boards. These include the PICDEM HPC Explorer Demo board, the PICDEM FS USB Demo board, and the PICDEM LCD Demo board.
When the MCP212X Daughter Board is used in conjunction with the PICDEM HPC Explorer Demo board, the MCP212x can be connected to either of the PIC18F8772's two UARTs or the RX and TX signals can be "crossed" so the MCP212x device can communicate directly out the PICDEM HPC Explorer Demo Board's UART (DB-9). This allows similar functionality to the obsoleted MCP2120 Developer’s Board (DM163008).
Package Contents
To view this video, please click manage cookies below and accept functional cookies.