We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: MCP1630RD-LIC2

MCP1630 LOW COST LI-ION BATTERY CHARGER REF. DES.


  • Programmed parameters - modified in firmware
  • Factory Settings:

  • Preconditioning Charge Current = 200 mA
  • Preconditioning Threshold = 3V
  • Constant Current Fast Charge = 2A
  • Constant Voltage Charge = 4.2V
    • Charge Termination Threshold = 100 mA
    • Overvoltage protection (battery removed)
    • Over charge protection to prevent the battery from becoming dangerously overcharged
    • Over current protection in the event of a shorted battery
    • Overtemperature protection to prevent the battery from reaching too high a temperature during charge
    • Fast charge termination if the battery temperature is outside a preset window
    • Controlled soft-start
    • The MCP1630 Low Cost Li-Ion Battery Charger terminates charge by detecting a predefined charge current threshold during constant voltage charge, or a specified elapsed time
    • The MCP1630 Low Cost Li-Ion Battery Charger has the flexibility to optimize the charging algorithm for new battery technology and add proprietary features by coding the microcontroller

    Overview


    The MCP1630 Low Cost Li-Ion Battery Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Low Cost Li-Ion Charger is capable of charging a single-cell, Li-Ion battery pack utilizing an input voltage of 6V to 18V (battery packs are not included). The MCP1630 Low Cost Li-Ion Battery Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. The battery charger provides a status and fault indication. The MCP1630 Low Cost Li-Ion Battery Charger automatically detects the insertion or removal of a battery pack.

    Package Contents
    The MCP1630 Low Cost Li-Ion Battery Charger is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 Low Cost Li-Ion Charger is capable of charging a single-cell, Li-Ion battery pack utilizing an input voltage of 6V to 18V (battery packs are not included). The MCP1630 Low Cost Li-Ion Battery Charger provides a constant current - constant voltage charge with preconditioning, cell temperature monitoring, and battery pack fault monitoring. The battery charger provides a status and fault indication. The MCP1630 Low Cost Li-Ion Battery Charger automatically detects the insertion or removal of a battery pack.

    Documentation


    Title
    Document Id
    MCP1630/MCP1630V Data Sheet Download 38c9d599-3aa6-4e2c-8bfc-254a67154df0
    MCP1630 Low-Cost Li-Ion Battery Charger Ref Design Gerbers Download 65b1e5c7-48bb-42af-9693-a7a3a74cb233
    MCP1630 Low-Cost Li-Ion Battery Charger User's Guide Download 3df27d20-699f-4583-90a6-d7f00aafcd2e

    Software


    Title
    Date
    MCP1630 Low-Cost Li-Ion Battery Charger Ref Design Firmware Download 16 Jan 2006