Part Number: MA330047

DSPIC33CK64MP105 GENERAL PURPOSE PLUG-IN MODULE


The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) features the dsPIC33CK64MP105 48-pin device on the 100-pin Plug-in Module (PIM).

Overview


The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) is designed to demonstrate the capabilities of the dsPIC33CK64MP105 family using the Explorer 16/32 Development Board (DM240001-2).

Documentation


Title
Document Id
dsPIC33CK64MP105 General Purpose Plug-In Module (PIM) Info Sheet Download 629c22c8-6755-47af-b3c1-293be9739268

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024