We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA330042

DSPIC33CK256MP508 GENERAL PURPOSE PLUG-IN MODULE


The dsPIC33CK256MP508 General Purpose Explorer 16/32 PIM (MA330042) features the dsPIC33CK256MP508 80-pin device on the 100-pin Plug-in Module (PIM).

Overview


The dsPIC33CK256MP508 General Purpose Explorer 16/32 PIM (MA330042) is designed to demonstrate the capabilities of the dsPIC33CK256MP508 family using the Explorer 16 or Explorer 16/32 Development Board.

The devices from the dsPIC33CK256MP508 family are the first Microchip single core, 16-bit Digital Signal Controllers (DSCs) with 100 MIPS of performance.

Documentation


Title
Document Id
dsPIC33CK256MP508 General Purpose Plug-In Module (PIM) Download 4dba3467-80e1-4530-823b-5a02c4e69367

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024