This PIM can be used to evaluate the dsPIC33EPxxxGP50x and PIC24EPxxxGP20x family of devices.
The dsPIC33EP256GP506 General Purpose plug in module (PIM) comes with a 64-pin dsPIC33EP256GP506 TQFP device and enables users to explore the innovative features of the 70MIPS dsPIC33E using the Explorer 16 development board.