.
The dsPIC33FJ64GS610 PIM is designed to demonstrate the capabilities of the dsPIC33FJ64GS610 family of Switch Mode Power Supply (SMPS) devices using the Explorer 16 Development Board and the PICtail™ Plus Daughter Board. The dsPIC33FJ64GS610 is a high-performance 16-bit Digital Signal Controller in a 100-pin TQFP package.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.
This PIM can be used to evaluate the following MCUs:
N/A