Part Number: MA320023

PIC32MM0256GPM064 GENERAL PURPOSE PIM


  • Key Features 

 

  • Features the eXtreme low power PIC32MM0256GPM064 general purpose, 32-bit microcontroller
    • 64 pin TQFP package
    • 256KB Flash
    • Low Voltage Sleep Mode with RAM retention < 650 nA 
    • Integrated crystal-less USB 2.0 host, device and OTG support for increased connectivity
    • 4-Channel Hardware DMA and a CRC Engine designed to offload the CPU and increase efficiency
  • Full compatibility with  MPLAB Code Configurator, MPLAB Xpress IDE, MPLAB X IDE and XC32 Compiler

 

Overview


The PIC32MM0256GPM064 Plug-in Module(PIM) is designed to plug into the Explorer 16/32 Development Boards and is designed to enable users to explore the innovative features and capabilities of the eXtreme low-power PIC32MM “GPM” family. The PIM includes the PIC32MM0256GPM064 64-pin TQFP device, which has the most memory and highest pin-count of all devices in this family.

The entire family of PIC32MM devices is supported by Microchip’s development ecosystem including the MPLAB® X IDE and the MPLAB XC32 Compiler.

Package Contents

PIC32MM0256GPM064 General Purpose Plug In Module

Documentation


Title
Document Id
PIC32MM0256GPM064 Family Data Sheet Download 7ad8dd7e-2d21-4862-86e1-3e8545bb4fb0
PIC32MM0256GPM064 Plug-In Module (PIM) Information Sheet Download a356d77c-520d-49e3-b157-5e6d7cbe190d
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024