We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320019

PIC32MZ EF PIM


  • PIC32MZ2048EFH100
  • 200 MHz
  • 2MB Flash and 512 KB RAM
  • Floating Point Unit
  • Hi-speed USB
  • 10/100 Ethernet 
  • 12-bit 18 MSPS 48 channel ADC
  • CAN 2.0

Overview


The PIC32MZ EF PIM is designed to demonstrate the capabilities of the PIC32MZEF family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048EFH100 MCU with 2 MB Flash, 512 KB RAM, FPU, 48 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

Package Contents

N/A

Documentation


Title
Document Id
PIC32MZ Embedded Connectivity with Floating Point Unit (EF) 100-pin to 100-pin P Download 3dd7179c-4560-4808-9cfa-1d78c1abfe86