We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA320015

PIC32MX570F512L PLUG IN MODULE


  • 50 MHz/83 DMIPs with 512 KB Flash 
  • 64 KB RAM 
  • CAN 
  • USB Device/Host/OTG
  • SPI/I2S

Overview


The capabilities of PIC32MX1/2/5 family of devices can be demonstrated with the PIC32MX570F512L PIM using Explorer 16 development board. It enables USB and CAN development with the PIC32MX570F512L MCU.

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

Package Contents

N/A

Documentation


Title
Document Id
PIC32MX570F512L 100-pin to 100-pin TQFP CAN-USB Plug-In Module (PIM) IS Download 916aabf8-6b94-4ce1-be53-73c23560dfae