We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MA240039

PIC24FJ256GA705 PLUG-IN MODULE


Due to the flexibility allowed by the PPS feature, the 48-pin device is capable of performing all of the base functions on the 100-pin Explorer 16/32 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16/32 development board

Overview


The PIC24FJ256GA705 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GA705 family using the Explorer 16/32 Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector. The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket.

Documentation


Title
Document Id
PIC24FJ256GA705 Plug-In Module (PIM) Information Sheet Download 313ba5e5-f2fb-444e-a79b-0724ee1140ce

Software


Title
Date
Explorer 16/32 Board Demo Code Download 13 Feb 2024