We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: M2GL-EVAL-KIT

IGLOO2 Evaluation Kit


Hardware Features Overview

  • 12K LE IGLOO2 FPGA in the FGG484 package (M2GL010T-1FGG484)
  • 64 Mb SPI Flash memory
  • 512 Mb LPDDR
  • PCI Express Gen2 x1 interface
  • Four SMA connector for testing of full-duplex SERDES channel
  • RJ45 interface for 10/100/1000 Ethernet
  • JTAG/SPI programming interface
  • Headers for I2C, SPI, GPIOs
  • Push-button switches and LEDs for demo purposes
  • Current Measurement Test Points

Overview


IGLOO2 Evaluation Kit makes it easier to develop embedded applications that involve Motor Control, System Management, Industrial Automation and High-Speed serial I/O applications. The kit offers best-in-class feature integration, coupled with the lowest power, exceptional reliability, and proven security. The IGLOO2 Evaluation Kit provides a platform to develop transceiver I/O-based FPGA designs to build PCI Express and Gigabit Ethernet-based systems. The board is also small form-factor PCIe compliant which will allow quick prototyping an evaluation using any desktop PC or laptop with a PCIe slot. The kit enables you to:

  • Develop and test PCI Express Gen2 x1 lane designs
  • Test signal quality of the FPGA transceiver using full-duplex SERDES SMA Pairs
  • Measure the low power consumption of the IGLOO2 FPGA
  • Quickly create a working PCIe link with included PCIe Control Plane Demo and several more demos coming soon

The board includes an RJ45 interface to 10/100/1000 Ethernet, 512Mb of LPDDR, 64Mb SPI Flash, USB-UART connections as well as I2C, SPI and GPIO headers. The kit includes a 12V power supply but can also be powered via the PCIe edge connector. A FlashPro4 JTAG programmer is also included for programming and debugging.

Package Contents
  • IGLOO2 FPGA 12K LE M2GL010T-1FGG484
  • 12 V/2 A Wall-Mounted Power Supply
  • FlashPro4 JTAG programming  hardware
  • USB 2.0 A male to mini-B for UART/power interface (up to 1A) to PC
  • Quickstart Card

Note:This kit comes with a free Silver license for Libero SoC Design Software tool.

Documentation


Title
Document Id
M2GL-EVAL-KIT_User_Guide Download dd2ecb97-611d-4305-9e74-2aea24f17c2c
M2GL-EVAL-KIT_Quickstart_Guide Download 89b35e40-a7fe-4b6a-8357-cbd116ad0726
M2GL-EVAL-KIT_Board_Files Download 90cf2cb2-d565-4b84-a4c3-1adad3ebdda4
M2GL-EVAL-KIT_Schematics Download 42303bbe-b862-4f44-b28c-8aee617f1207

Application Notes


Title
Date
Document Category
AC428: SmartFusion2 and IGLOO2 - DDR Low Power Modes - Libero SoC v11.6 Application Note 11 Aug 2016 Application Notes
AC323: Dynamic Power Reduction in Flash FPGAs App Note 03 Mar 2009 Application Notes
AC407: Using Non-Deterministic Random Bit Generator (NRBG) Services in SmartFusion2 SoC/IGLOO2 FPGAs 13 Feb 2024 Application Notes
AC407: Using NRBG Services in SmartFusion2 and IGLOO2 Devices - Libero SoC v11.6 Application Note 11 Aug 2016 Application Notes
AC407: Using NRBG Services in SmartFusion2 and IGLOO2 Devices - Libero SoC v11.7 Application Note 11 May 2017 Application Notes
AC407: Using NRBG Services in SmartFusion2 SoC and IGLOO2 FPGA Devices - Libero SoC v11.4 Application Note 13 Feb 2024 Application Notes
AC410 - Using Advanced Encryption Standard System Services in the SmartFusion2 and IGLOO2 Devices 13 Feb 2024 Application Notes
AC410: Using AES System Services in SmartFusion2 and IGLOO2 Devices - Libero SoC v11.4 Application Note 13 Feb 2024 Application Notes
AC410: Using AES System Services in SmartFusion2 and IGLOO2 Devices - Libero SoC v11.6 Application Note 11 Aug 2016 Application Notes
Power Measurements on IGLOO2 Evaluation Kit 06 Jan 2014 Link Application Notes
IGLOO2 Flash*Freeze Entry and Exit Application Note 21 Jan 2015 Application Notes
AC412: IGLOO2 Flash*Freeze Entry and Exit - Libero v11.5 Application Note 20 Feb 2016 Application Notes
AC412: IGLOO2 Flash*Freeze Entry and Exit - Libero v11.6 Application Note 15 Aug 2016 Application Notes
IGLOO2 FPGA Flash*Freeze Entry and Exit 07 Nov 2023 Link Application Notes

Additional Resources


This Kit is ROHS Compliant!

Package Carrier: Box