We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: M1AGL1000-DEV-KIT

Cortex-M1-enabled IGLOO Development Kit


Features

  • 1 million system gates, M1AGL1000V2 device in FGG484 package
  • Oscillator for system clock is provided
  • Eight LEDs and eight switches provide simple inputs and outputs to the system
  • USB programming and debug connection
  • Second USB connection for USB-to-serial (RS232) interface, also allows powering of the board
  • Optional board power connector for an external supply, but none is needed when connected to a USB cable
  • Memory devices
  • 4 MB of SRAM provided on board
  • 16 MB of flash memory provided on board
  • General purpose I/O banks
  • Three 40-pin GPIO banks are provided for interfacing to other equipment. Two of these banks are fully populated.
  • Programmer built into board via USB 2.0 connection

Overview


 ARM ® CortexTM-M1 IGLOO Development Kit offers a comprehensive platform so you can quickly evaluate and prototype your design based on Microchip's Cortex-M1-enabled IGLOO family. The development kit is fully RoHS-compliant and contains ARM-enabled IGLOO device M1AGL1000V2 in an FGG484 package. The Cortex-M1-enabled IGLOO development board has on-board voltage regulation, enabling you to set some of the I/O bank voltages independently. A regulator circuit on the board facilitates control of the core voltage. The core voltage can be switched manually or electronically for programming purposes and returned to the 1.2 V setting for the lowest power consumption.

Detailed current monitoring capabilities of the development kit allow you to directly measure low current consumption and validate your design's performance while using IGLOO devices.
Advanced AES encryption for enhancing programming security is used when experimenting with the starter kit. The encryption key is preprogrammed into the device to allow the latest ARM FPGA-specific processor soft core, Cortex-M1, to be used.
The onboard programmer enables easy experimentation with ISP, device serialization, and FlashLock on-chip system security.

Package Contents
  • Evaluation board with M1AGL1000V2-FGG484 FPGA
  • USB cables
  • 5 V power supply with international adapters
  • Quickstart card

Documentation


Title
Document Id
M1AGL1000-DEV-KIT_IGLOO_DEVELOPMENT_KIT_Quickstart Card_Print Download 9c37d8da-4849-4606-af57-c69e79c74367
M1A3PL-DEV-KIT Design Files Download 37b0df15-4382-427c-bfbe-15ba93030ab3
M1A3PL-Development Kit Board Schematics Download 67cdd740-fe7e-4556-9fca-f322d071904b
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
FlashPro v9.1 User Guide Download e1df6543-285a-4367-b215-872a2c4c69c8
Libero IDE v9.1 User's Guide Download d833976e-58a0-4780-bfdf-167d8e9b2f24
UG0293: ARM Cortex-M1-Enabled IGLOO Development Kit User Guide Download 4b2c6827-dca7-4208-8beb-d0f8d63865f8
Silicon Labs CP210x VCP USB-UART Driver Files v6,5 Download 2bb8986a-6e72-461d-80a3-af8eec9609a4
IGLOO Low-Power Flash FPGAs Brochure Download 2d8e1d11-8df5-4dd9-ba72-73d8e47b28e3
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
Developing Embedded Applications with ARM Cortex-M1 Processors in Actel IGLOO and Fusion FPGAs White Paper Download add0a490-9d2a-4ea6-8346-8eee3bc90779
Microchip ARM Cortex-M1 enabled IGLOO2 development kit Quickstart card Download 6d69a89b-a970-4add-ae77-faf8aab4a1ad

Application Notes


Title
Date
Document Category
Silicon Labs CP210x VCP USB-UART Driver Files v6,5 15 Mar 2009 Supporting Collateral

Additional Resources


This Kit is ROHS Compliant!
Package Carrier: Box
Alphanumeric Parameter   Value
  License Type   Silver