Part Number: M1AFS-ADV-DEV-KIT-PWR-2

Fusion Advanced Development Kit


Development Board with a Fusion mixed-signal FPGA

  • Memory Options
  • SRAM — 4 MB (2x1 Mx16)
  • Flash — 64-Mbit parallel flash memory (2x16 Mx6)
  • SPI Flash — 2-MB SPI-based flash device
  • Clock Sources on board
  • OSC-50 50 MHz clock oscillator
  • OSC-32 32.768 KHz off-chip crystal oscillator
  • Interfaces
  • Ethernet — 10/100 interface
  • USB/UART — Provide USB/UART adapter chip and connector
  • I2C header — 3 ports for I2C interface
  • Interface connector — 38-pin finger header
  • Mixed-signal connector — 40-pin mixed-signal header
  • RVI Header — RealView® interface header for Cortex-M1 debugging
  • User Interaction
  • LEDs — 12-red
  • Switches — 8 DIP switches, 7 push switches, 4 in navigation layout
  • Push-button Reset — system reset with Schmitt-trigger device
  • Potentiometer — connected to analog pin of Fusion FPGA
  • Fusion Device Support
  • PWM Circuit — pulse width modulation circuit
  • Current Sensor — 2 circuits for 1.5 V and 3.3 V current monitoring
  • Temperature Monitor Diode — external temperature diode connected to Fusion FPGA
  • Gate Drive — 2 external p-channel MOSFET

Overview


The Fusion Advanced Development Kit is fully RoHS-compliant and provides an excellent platform for developing microprocessor applications and other system management applications. The M1AFS1500 ARM ®-enabled Fusion mixed-signal flash FPGA on the board supports ARM CortexTM-M1, Core8051s, and other soft IP processors. The kit supports the following functions:

  • Power-up detection
  • Thermal management
  • Power sequencing
  • Sleep modes
  • System diagnostics
  • Remote communications
  • Clock generation and management

The Fusion Advanced Development Kit also includes support for the Mixed signal Power Manager Daughter Card Kit. The lower section of the board marked Power Supply MGMT Area can be used in conjunction with the MPM design example to develop voltage sequencing and power management.

Package Contents
  • Fusion Advanced development board with ARM Cortex-M1–enabled M1AFS1500-FGG484
  • FlashPro3-compatible low-cost programming stick (LCPS)
  • 2 Mini USB cables
  • Quickstart Card
  • 9V Power Pack

Note: This kit comes with a free Silver license for Libero SoC Design Software tool.

Documentation


Title
Document Id
PDN 1104: Consolidation of Kit Part Numbers Download d2d20581-df66-46e5-ae82-cb45b5576308
Developing an Application on Core8051s IP-Based Embedded Processor System Using Firmware Catalog Drivers User Download f9104cd6-0146-48b8-9526-09d7afe093ed
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
Mixed Signal Power Manager for Fusion User's Guide Download 5186dabf-cc9a-4288-a937-dcdf808b7e09
Fusion Advanced Development Kit Quickstart Card Download c0892bd5-6d60-488e-aa85-240f323cefcb
UG0173: Fusion Advanced Development Kit User Guide Download 015b2a44-9708-4537-8398-93a02113586f
Silicon Labs CP210x VCP USB-UART Driver Files v6,5 Download 2bb8986a-6e72-461d-80a3-af8eec9609a4
Mixed Signal Power Manager (MPM) for Fusion Product Brief Download cacd6a37-79e2-46de-9972-36cd743c521b
Fusion Brochure Download 2dae8923-df7a-47a2-baa8-aa6e18855604
PDN 1208: New Revision of Development Kits Now Available (M1AFS-ADV-DEV-KIT-PWR, M1AFS-EMBEDDED-KIT, A3PE-STARTER-KIT, CORE1553-DEV-KIT, CORE429-DEV-KIT-2) Download 0d6f95af-d9f5-4218-904c-6abe03b5c42e
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
Developing Embedded Applications with ARM Cortex-M1 Processors in Actel IGLOO and Fusion FPGAs White Paper Download add0a490-9d2a-4ea6-8346-8eee3bc90779

Application Notes


Title
Date
Document Category
Silicon Labs CP210x VCP USB-UART Driver Files v6,5 15 Mar 2009 Supporting Collateral

Additional Resources


  This Kit is ROHS Compliant!
Package Carrier: Box
  License Type    Silver