Part Number: M1A3PL-DEV-KIT

Cortex-M1-enabled ProASIC3L Development Kit


Development board with a ProASIC3L M1A3P1000L-FGG484 device

  • Oscillator for system clock is provided
  • Eight LEDs and eight switches provide simple inputs and outputs to the system
  • USB programming and debug connection
  • Second USB connection for USB-to-serial (RS232) interface, also allows powering of the board
  • Optional board power connector for an external supply, but none is needed when connected to a USB cable
  • Memory devices
  • 4 MB of SRAM provided on board
  • 16 MB of flash memory provided on board
  • General purpose I/O banks
  • Three 40-pin GPIO banks are provided for interfacing to other equipment. Two of these banks are fully populated.

Overview


Microchip's ARM ® CortexTM-M1-enabled ProASIC ®3L Development Kit provides you with a complete solution for quickly evaluating and prototyping your design based on Microchip's Cortex-M1-enabled ProASIC3L devices. The development kit is fully RoHS-compliant and contains the incredibly powerful ARM Cortex-M1-enabled ProASIC3L M1A3P1000L device in the FGG484 package.
The development kit enables swift design development based on the royalty-free, industry standard ARM Cortex-M1 processor. The development board has on-board voltage regulation, enabling you to set some of the I/O bank voltages independently. A regulator circuit on the board facilitates control of the core voltage. The core voltage can be switched manually or electronically for programming purposes and returned to the 1.2 V setting for the lowest power consumption. The evaluation board also enables you to measure the full current capability of independent I/O banks and VCC for accurate power analysis.
Advanced AES encryption for enhancing programming security is used when experimenting with the starter kit. The encryption key is preprogrammed into the device to allow the latest ARM FPGA-specific processor soft core, Cortex-M1, to be used.

Package Contents
  • Evaluation board with M1A3P1000L-FGG484 FPGA
  • USB A to mini-B cables
  • 5 V power supply with international adapters
  • Quickstart card

Documentation


Title
Document Id
M1A3PL-DEV-KIT Design Files Download 37b0df15-4382-427c-bfbe-15ba93030ab3
M1A3PL-DEV-KIT_Schematics Download 8e86cc22-a53c-475a-9c6e-d41dcfb51e07
NEW PC Software Download 4bf8e58f-d4b9-4fe6-ae42-28f1d25de070
M1A3PL-DEV-KIT_ProASIC® 3L Development Kit_QuickStart Card Download 774f2347-d575-4142-8e95-0b3c7856870b
UG0293: ARM Cortex-M1-Enabled IGLOO Development Kit User Guide Download 4b2c6827-dca7-4208-8beb-d0f8d63865f8
TrafficLight EXE Download 0ed3e5fe-a7f5-4ff0-9b49-429c639d3547
RoHS, WEEE, and FCC Notification for Design Hardware and Software Download edc0bd20-0ac0-4d36-baef-6c0570c24be6
EU Declaration of Conformity Download 4ebb29eb-938c-467a-a699-27a66cc52793
FlashPro v9.1 User Guide Download e1df6543-285a-4367-b215-872a2c4c69c8
Cortex-M1-enabled ProASIC3L Development Kit Quickstart Card Download 83ed04a3-ebc1-4876-b560-003954463a6a

Additional Resources


  This Kit is ROHS Compliant!
Package Carrier: Box