We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: M100PF

Aries Embedded M100PF SoM


Features

  • PolarFire FPGA
  • MPF100T

                    109KLE, 336 Math Blocks (18x18MACC)

  • MPF200T

 192KLE, 588 Math Blocks (18x18MACC)

  • MPF300T

300KLE, 924 Math Blocks (18x18MACC)

  • 512 MiB / 1 GiB / 2 GiB DDR3 RAM
  • 256 MiB configuration device
  • 4 GiB eMMC memory
  • 8 SERDES Lanes, 250Mbps to 12.5Gbps
  • 2 PCIe Gen2 End Points/Root Ports
  • Rich user I/O
  • Clock distribution
  • Single 3,3V supply
  • Size 74mmx42mm
  • 2 x Samtec QSH-090-01-F-D-A board-to-board interconnect

Overview


The M100PF SoM family spans from 100K logic elements (LEs) to 300K LEs, features 12.7G transceivers and offers up to 50% lower power than competing mid-range FPGAs. The devices are ideal for a wide range of applications within wireline access networks and cellular infrastructure, defense and commercial aviation markets, as well as industrial automation and IoT markets. The SoM is available in both the commercial temperature range 0°C...+70°C as well as in the industrial temperature range. -40°C....+85°C. The M100PFEVP evaluation platform is also available to support the quick start-up of FPGA projects and can easily be used as a fast-prototype platform.

Available from Aries Embedded. Please their website for ordering information.