We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: HES-MPF500-M2S150

HES-MPF500-M2S150


 Key Features:

  • FPGA: PolarFire MPF500T-FCG1152
  • 481K Logic elements (4LUT + DFF)
  • 1480 Math Blocks (18x18 MAC)
  • 1520 LSRAM Blocks (20k bit)
  • 4440 uSRAM Blocks (64x12)
  • 33 Mbits Total RAM
  • 513 Kbits uPROM
  • 8 user DLL's, 8 user PLL's
  • FPGA0: SmartFusion2 M2S150-FC1152
  • Programming and control FPGA

For more details Contact ALDEC

Overview


The board HES-MPF500-M2S150 includes one Microchip PolarFire MPF500T FPGA logic module and one SmartFusion2 M2S150 SoC host module featuring ARM Cortex-M3. The board features a unique integration of a Microchip SmartFusion2 SoC FPGA and PolarFire FPGA.

Available onboard external memory resources include DDR4 SODIMM slot and 2x 8Gb DDR3 memory (16Gb total). The board contains PCIe x4 interface switchable between FPGA and SoC modules and two QSFP+ connectors for high-bandwidth low-latency communications. The FMC connector compliant with ANSI/VITA 57.1 standard provides easy extensibility which can be used by Aldec FMC HPC connectors.

Package Contents

N/A