We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: FUTUREM2GL-EVB

Future Mi-V RISC-V Creative Development Board


Features

  • Microchip's IGLOO2 FPGA (M2GL025)
  • Microchip's LX7167CLD DC/DC
  • Alliance 32M x 16 bit DDR2 synchronous DRAM (SDRAM)
  • Microchip 64Mbit serial flash
  • Microchip six synchronous sampling 16/24-bit resolution Delta-Sigma A/D converters
  • On-board FTDI USB-JTAG adaptor
  • Arduino™ compatible expansion headers
  • mikroBUS™ compatible expansion headers
  • PMOD™ compatible expansion connector
  • Users buttons and LED

Examples

Microchip's IGLOO2 FPGAs are ideal to implement a wide array of functions, including PCIe Gen2 control plane, image processing, motor control, I/O expansion and bridging. They also address fundamental requirements for advanced security, high reliability and low power in industrial, military, aviation, communications and medical applications.
Future Electronics recently released a new FLiR thermal imaging demo using FLiR's LEPTON sensor to capture thermal images, then display on PC. Because cameras are often stacked vertically, any heat generated on the board with the image sensor will degrade the image quality.
IGLOO2 devices offer best-in-class power, lowest static power, and the ability to run in Flash*Freeze ultra low power mode during no video or stand-by, making them ideal for thermal imaging cameras and time lapse cameras. Secure FPGA implementation also makes this an ideal solution for night vision applications.

Examples Demo Projects using the Creative Board

Project Name Description
Blinky LED A getting started project to blink LEDs on the board.
FLiR Thermal Imaging
Use FLiR's LEPTON sensor to capture thermal images, then display on PC.
RISC–V Tic Tac Toe Run tic-tac-toe using the SmartFusion2 on a RISC-V soft core.
Hello World Hello World on RISC-V for Igloo2
Motor Control Coming soon. Drive a high voltage 3-phase motor using the Creative board

Overview


The Future-designed Creative Development Board, featuring Microchip's IGLOO2 FPGA is pre-programmed with a RISC-V core and peripherals. The IGLOO2 RISC-V Creative Development Board boasts a 25K logic element (LE) FPGA, offering the lowest cost of entry for both software and hardware engineers who want to evaluate and implement their own unique designs. The out of the box demo is the RISC-V core running a hello world demo.

The Future - Microchip Creative Development Board is available from Future Electronics in two versions: