We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB7216

USB7216C USB3.2 GEN2 6-PORT TYPE-C SMARTHUB EVB


  • USB7216C in a 100-pin QFN RoHS-compliant package
  • USB 3.2-compliant (Gen2 operation)
  • USB 2.0-compliant (HS, FS, and LS operation)
  • USB Gen2 Type-B upstream port
  • Six downstream USB ports: Four Gen2 downstream ports including one supporting USB Type-C and two USB 2.0-only downstream port
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single-voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I2S™ Audio Codec, USB-to-I²C

Overview


The EVB-USB7216 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7216C, a 6-port SuperSpeed+ (SS+) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7216C into the user’s design .

The EVB-USB7216 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7216 is also compliant with USB 3.2 Gen2 on the upstream port and on 4 of the downstream ports including a USB Type-C™ interface. The fifth and sixth downstream port only support USB2.0.

The EVB-USB7216 platform also supports battery charging on all six downstream ports (maximum of 10A) at any one time. The EVB-USB7216 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7216 has four configurations for operation through internal default settings and supports custom configurations either via I²C or through the external 16-Mbit SPI Flash device. The EVB-USB7216 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Package Contents
  • EVB-USB7216 Evaluation Board
  • Type-A to Type-uB USB cable

Documentation


Title
Document Id
EVB-USB7216 Evaluation Kit Users Guide Download 488cb212-c19b-49a3-89c3-b213f31c6e30
EVB-USB7216 Schematics, PDF Download bcf7c253-53a5-41dd-91e0-ed54c2739da9
EVB-USB7216 Bill of Materials Download cca8e913-327f-4e4b-ba5a-cafdd3615f85
EVB-USB7216 Schematics, Altium Download 755f3e63-4097-498e-a7e0-be3070e5443b
EVB-USB7216 Gerber Files Download bbc9668d-500c-4757-b136-f2a14b16f1db

Silicon Products

Product
Title
Product
Title
USB7216C 6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub USB7216C 6-Port SS+ / SS / HS USB Type-C Gen2 SmartHub