We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB7056

USB7056 TYPE-C PD EVALUATION BOARD


  • USB7056 in a 100-pin QFN RoHS compliant package
  • USB 3.2 compliant (Gen1 operation)
  • USB 2.0 compliant (HS, FS, and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen1 upstream port supporting PD 3.0 (including UPD350 PD Transceiver)
  • Six Downstream USB ports:
    • One native USB Type-C Gen1 downstream port (15W only)
    • Five Type-A downstream ports (2 x USB2.0, 3 x USB 3.2)
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+24V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +/-5.2V, 15A regulator

Overview


The EVB-USB7056 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7056, which is a 6-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for one port of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7056 into the user’s design.

The EVB-USB7056 evaluation platform supports four downstream ports: one USB 3.2 Gen1 PD ports with USB Type-C connector, and five USB ports with Type-A connectors (2 x USB 2.0, 3 x USB 3.2). The EVB-USB7056 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port.

Documentation


Title
Document Id
EVB-USB7056 Bill of Materials Download 89c9a80d-e4bc-40a5-ae28-87c2fd438cf3
EVB-USB7056 Gerber Files Download 8c904edf-ea90-427e-9b62-d8ffd12c5709
EVB-USB7056 Schematics - Altium Download ab6ac828-33d8-4838-8c1f-79b4be6e0048
EVB-USB7056 Schematic - PDF Download ac972423-3f83-4968-9f7f-1280881558ec
EVB-USB7056 Evaluation Board User's Guide Download 11440033-9f33-47b2-a50a-76c07e6cac6d