We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV17D04A

USB7006 6-Port Gen 1 SmartHub Evaluation Board


  • USB7006 in a 100-pin QFN RoHS-compliant package
  • USB 3.2-compliant (Gen1 operation)
  • USB 2.0-compliant (HS, FS, and LS operation)
  • USB Gen1 Type-B upstream port
  • Six downstream USB ports: Five Gen1 and one USB 2.0-only downstream ports
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select shunts J10 and J14. (BC1.2 or SE1, 2.1A maximum per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single-voltage (+12.0V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +5.2V/15A. +3.3V/0.5A, +1.2V/2A regulators
  • Port Power, SPI FLASH active, Reset and regulator output LED indicators
  • Bridge peripheral functions: USB-to-UART (CDC), USB-to-I2S™ Audio Codec, USB-to-I2C

Overview


The EVB-USB7006 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7006, a 6-port SuperSpeed (SS) USB SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7006 into the user’s design.

The EVB-USB7006 is compliant with the USB 2.0 High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling. The EVB-USB7006 is also compliant with USB 3.2 Gen1 on the upstream port and on 5 of the downstream ports. The sixth downstream port only support USB2.0.

The EVB-USB7006 platform also supports battery charging on all six downstream ports (maximum of 10A; see Note 1) at any one time. The EVB-USB7006 supports FlexConnect role reversal for any of the six downstream ports with the upstream port.

The EVB-USB7006 has four configurations for operation through internal default settings and supports custom configurations either via I2C or through the external 16-Mbit SPI Flash device. The EVB-USB7006 demonstrates driver compatibility with Microsoft® Windows® 10, Windows 8.x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Documentation


Title
Document Id
EVB-USB7006 Altium Download 82c20cb6-27e2-4a57-8c4d-a25e89de5e9c
EVB-USB7006 Bill of Materials Download 1efaa988-767e-41ac-a9f5-01b6619a1f15
EVB-USB7006 Gerber Files Download 4556c9d9-b3bd-48bd-b92d-5efc808419bf
EVB-USB7006 Schematics Download a11b9c6d-fa2f-4dd0-8ee0-73201f3adf85
EVB-USB7006 Evaluation Kit User’s Guide Download bb435e61-9590-4d15-bd55-2fda2c2d59dc