We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB7002

USB7002 4-PORT TYPE-C UP/DOWN GEN1 SMARTHUB EVB


  • USB7002 in a 100-pin QFN RoHS compliant package 
  • USB 3.2 compliant (Gen1 operation) 
  • USB 2.0 compliant (HS, FS, and LS operation) 
  • 5V-tolerant USB pins
  • mikroBUS™ socket
  • Self-powered operation 
  • USB Gen1 Type-C upstream port 
  • Four Downstream USB ports: 
    • Two USB Type-C™ Gen1 downstream ports 
    • Two Type-A USB 2.0-only downstream ports 
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware 
  • Operates from a single voltage (+12.0V, regulated) external power supply 
  • Onboard 25 MHz crystal or oscillator input 
  • Single onboard +/-5.2V, 15A regulator

Overview


The EVB-USB7002 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7002, which is a 4-port High-Speed (HS), Native USB Type-C SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This allows the user to gain an understanding of the product and accelerate the integration of the USB7002 into the user’s design.

The EVB-USB7002 evaluation platform supports four downstream ports: two USB 3.2 Gen1 ports with USB Type-C connectors and two USB2.0 ports with Type-A connectors. The EVB-USB7002 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port. This board includes a mikroBUS™ socket, enabling the use of over 1700 application-specific Click boards™.

Package Contents
  • EVB-USB7002 Evaluation Board
  • Type-A to Type-C USB cable

Documentation


Title
Document Id
EVB-USB7002 Evaluation Kit User's Guide Download 0afe9a2d-ae73-4824-8866-2ce9f785509f
EVB-USB7002 Evaluation Board Schematics, PDF Download 3a7a7a2c-69bb-4757-aa9c-19606a75b469
EVB-USB7002 Evaluation Board Bill of Materials Download e1f6a145-ba23-435e-b3a2-786bbda23696
EVB-USB7002 Evaluation Board Schematics, Altium Download 6a3129ab-99f3-4b81-9247-2e00dba40828
EVB-USB7002 Evaluation Board Gerber Files Download 3306cf92-519b-407e-bb76-f2899ca194e1

Silicon Products

Product
Title
Product
Title
USB7002 4-Port SS / HS USB Type-C SmartHub USB7002 4-Port SS / HS USB Type-C SmartHub