We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB5926

USB5926 USB3.2 TYPE-C UP 6-PORT SMARTHUB EVB


  • Microchip’s PortSwap, PHYBoost™, and VariSense™ technologies
  • Native USB Type-C™ Support
  • USB5926 in a 100-pin QFN RoHS compliant package
  • USB 3.2 Gen 1 compliant (SS, HS, FS, and LS operation)
  • USB pins are 5 V tolerant
  • Self powered operation
  • USB Type-C USB 2.0 / USB 3.2 Gen1 upstream port
  • Six Downstream USB ports: 
    • Two Type-C USB 2.0 / USB 3.2 Gen 1 downstream ports 
    • Two Type-A USB 2.0 / USB 3.2 Gen 1 downstream ports 
    • Two Type-A USB 2.0-Only downstream ports 
  • All downstream ports support individual port power and overcurrent sense
  • All downstream ports can be enabled for battery charging with the battery charging select switch SW1 (BC1.2 or SE1, 2.1A max per port)
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+12.0 V, regulated) external power supply
  • Onboard 25 MHz crystal or external clock input
  • Single onboard +5.2 V, 6 Amp regulator. MCP19035 based switching regulator.  Design provides 5.2 V at up to 15 A when using a 12 V, 85 W supply
  • Single onboard +3.3 V, 0.5 Amp regulator (note: Requires a 12V, 85W supply)
  • Single onboard +1.2 V, 2 Amp regulator
  • Port Power LED indicators. SPI Flash activity blue LED indicator. Reset red LED indicator
  • Green LED indicators for 5V, 3.3V, 1.2V supplies, Dual color LED USB Suspend indicator (green=run/yellow=suspend)
  • USB Type-C upstream green LED charging capability indicators:  3A, 1.5A, Legacy
  • SMBus current monitor on each USB Type C downstream port
  • Terminal block connector for use with an external bench supply
  • Removable/non-removable downstream ports can be configured with switch SW2

Overview


The EVB-USB5926 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5926, a 6-Port SS/HS USB SmartHub on a 6-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the USB5926 into the user’s design. The EVB-USB5926 is compliant with the USB 3.2 (Gen1) Specification and supports SuperSpeed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports six downstream ports; two USB Type‐C™ USB 3.2 Gen 1 ports, two standard A USB 3.2 Gen 1 ports, and two standard A USB 2.0 ports.  The evaluation board supports battery charging on all downstream ports (maximum of 13A at any one time) and is configured for operation through internal default settings and supports custom configurations through SMBus or through the external 16-Mbit SPI Flash device.  The EVB-USB5806 demonstrates driver compatibility with Microsoft® Windows® 8x, Windows 7, Windows XP, Mac OS® X 10.4+, and Linux® hub drivers.

Documentation


Title
Document Id
EVB-USB5926 Evaluation Kit User’s Guide Download b4bf87fe-5746-4be2-bd4a-efe2d02b8eb6
EVB-USB5926 Evaluation Board Schematics, PDF Download 82d4ef5a-8a8f-4efd-8ee9-f86d95853e3a
EVB-USB5926 Evaluation Board Bill of Materials Download 984d3b6e-88c1-4379-9aa5-6cccfbf960b5
EVB-USB5926 Evaluation Board Design Files, Altium Download 8ae8e02a-dc78-4056-a62f-1e55eb1ff361
EVB-USB5926 Evaluation Board Gerber Files Download 2de0aaee-d341-4cec-aec0-1cb6e236de54

Silicon Products

Product
Title
Product
Title
USB5926 Gen1 6port USB-C® SmartHub USB5926 Gen1 6port USB-C® SmartHub