We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB5744

USB5744 USB3.2 GEN1 CONTROLLER SMARTHUB EVB


  • USB5744 in a 56-pin QFN RoHS compliant package 
  • USB 3.2 Gen 1 compliant (SS, HS, FS, and LS operation) 
  • USB pins are 5 V tolerant 
  • Self powered operation 
  • Four downstream USB 2.0/3.1 Gen 1 ports 
  • All downstream ports support individual port power and overcurrent sense 
  • All downstream ports are battery charge enabled (2.1A max per port) 
  • Can support up to 5A down stream Port Power at any one time 
  • Onboard SPI Flash for external downloadable firmware 
  • Low-cost 4-layer space saving design 
  • Operates from a single voltage (+12.0 V, regulated) external power supply 
  • Onboard 25 MHz crystal or external clock input 
  • Single onboard +5.25 V, 6 Amp regulator 
  • Single onboard +3.3 V, 0.5 Amp regulator 
  • Single onboard +1.2 V, 1 Amp regulator 
  • Port Power and Port Enable LED indicators 
  • LED indicators for SPI/Strap Configuration

Overview


The EVB-USB5744 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB5744 SmartHub on a 4-layer RoHS-compliant Printed Circuit Board (PCB). This will allow the user to gain an understanding of the product and accelerate the integration of the EVB-USB5744 into the user’s design. The EVB-USB5744 is compliant with the USB 3.2 Gen 1 USB Specification and supports Super-Speed (SS), High-Speed (HS), Full-Speed (FS), and Low-Speed (LS) USB signaling for complete coverage of all defined USB operation speeds. The evaluation platform supports four downstream ports that are USB 2.0 and USB 3.2 Gen 1 compliant. The EVB-USB5734 is also designed for flexible configuration solutions. It can be configured via default internal register settings, downloadable external firmware to an on-board SPI Flash, through SMBus, or through the on-board configuration switches. 

Documentation


Title
Document Id
EVB-USB5744 Evaluation Board User’s Guide Download 54d2b0d3-3488-481e-8a25-87eb4122c653
EVB-USB5744 Evaluation Board Schematics, OrCAD Download f4b5b9ec-1eb6-4e96-a6ff-f7d264eeef3a
EVB-USB5744 Evaluation Board Gerber Files Download b5258f1f-1a6f-4147-adba-5afcc099604c
EVB-USB5744 Evaluation Board Schematics, PDF Download 372900b5-db63-491c-9eda-3e477b56404c
EVB-USB5744 Evaluation Board Bill of Materials Download af1e7afd-3b50-45bb-bd7b-e3942d121ae4
EVB-USB5744 Schematic Download 836f290e-c5a2-4e13-9795-bd32e2ac0135

Silicon Products

Product
Title
Product
Title
USB5744 4-Port USB SS / Hi-Speed Hub Controller USB5744 4-Port USB SS / Hi-Speed Hub Controller