We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB4640

USB4640 HSIC 1.0 TO USB 2.0 2-PORT HUB W/ ULTRA FAST FLASH MEDIA CONTROLLER EVAL


USB4640 HSIC 1.0 to USB 2.0 2-Port Hub w/ Ultra Fast Flash Media Controller Eval

Overview


EVB-USB4640 Revision C Evaluation Board is for the Microchip USB4640 Hi-Speed HSIC USB hub and card reader combo solution. It has an upstream port compliant to HSIC 1.0 using dual UFL connectors, a supplement to the USB 2.0 Specification. It also has two downstream ports that are compliant with the USB 2.0 Specification. The goal of the EVB-USB4640 is to provide an application platform for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, flat panel displays, and 3G/4G handsets, smartphones, cell phones, and other mobile devices. The EVB-USB4640 is a demonstration and evaluation platform featuring the USB4640 Ultra Fast interface between an HSIC enabled host and today's popular flash media formats. It is designed to support internal default settings and either an external I²C EEPROM for customized functionality or SPI Flash for external firmware.

Documentation


Title
Document Id
EVB-USB4640 Evaluation Board Schematic, PDF Download ae681fb0-7d7e-4151-8b4f-855cd5804d25
EVB-USB4640 Evaluation Board Schematic, OrCAD Download 1e69417e-9cd5-4589-bf04-638b7b3b96c0
EVB-USB4640 Evaluation Board Bill of Materials Download d2dc6249-ab91-4d67-923f-034a7cb88d87
EVB-USB4640 Evaluation Board Gerber Files Download 70de133a-870f-42ac-b080-20d1955e6f85
EVB-USB4640 Evaluation Board User Manual Download 30edf55f-6b44-499d-ac9b-e2b1c6f33447

Silicon Products

Product
Title
Product
Title
USB4640 USB 2.0 Flash Media Controller with Hi-Speed USB Hub USB4640 USB 2.0 Flash Media Controller with Hi-Speed USB Hub