Part Number: EVB-USB3803

USB3803 USB 2.0 MOBILE HUB EVALUATION BOARD


USB3803 USB 2.0 Mobile Hub Evaluation Board

Overview


The USB3803 USB 2.0 hub controller offers three downstream ports with highly integrated portable features specifically designed for mobile embedded applications where more than one USB port is required. The USB3803 can easily attach to an upstream port as Full-Speed or Full/Hi-Speed USB hub, while supporting Low, Full and Hi-Speed downstream devices on all enabled downstream ports. Additionally, extremely low current standby and bypass mode features make the USB3803 well-suited for mobile, battery-powered embedded systems where power consumption, small package size, minimal BOM and Battery Charger (BC) detection capabilities are critical design requirements.

Documentation


Title
Document Id
EVB-USB3803 Evaluation Board Schematic, PDF Download 20df5f8c-7e90-4c82-8104-a6a0fe69b0e1
EVB-USB3803 Evaluation Board Schematic, OrCAD Download 9461e41b-9b8e-445b-a962-df04f9d23729
EVB-USB3803 Evaluation Board Gerber Files Download d19290ed-9145-4c0c-9ef3-4fc5213e02a8
EVB-USB3803 Evaluation Board User Manual Download a30aaeda-1d8e-43a5-9b14-7cc6d4466430
EVB-USB3803 Evaluation Board Bill of Materials Download cbb8b788-0348-465b-adff-74b573727912

Silicon Products

Product
Title
Product
Title
USB3803 Three Port USB 2.0 Hi-Speed Hub Controller for Portable Applications USB3803 Three Port USB 2.0 Hi-Speed Hub Controller for Portable Applications