We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB3340

EVB-USB3340 USB 2.0 TRANS W/ULPI INTERFACE, RAPID CHARGE MULTI-FREQ REF CLOCK


This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions.

Overview


The USB3340 family of Hi-Speed USB 2.0 transceivers delivers enhanced USB functionality for the portable market with support for the latest USB-IF Battery Charging 1.1 (BC 1.1) specification. This family of devices dramatically reduces the time required for battery charging and system bill-of-material (BOM) costs by up to 60% over competitive solutions. The USB3340 provides an excellent compliment to USB charging ports by enabling portable devices to negotiate up to three times the charging current compared to a standard USB port, resulting in faster battery charging. The USB3340 is designed in a small footprint package and reduces the number of external components through the integration of voltage regulators.

Documentation


Title
Document Id
EVB-USB3340 Schematic Download 975496e3-4d3b-43d4-9b72-130b76fa1d25
EVB-USB3340 User Manual Download 98f2ab01-c892-4420-b3be-9859c8324e57
EVB-USB3340 Gerber Download 5a13b326-8766-4168-9263-34bb1b0cc42a
EVB-USB3340 OrCAD Download 4f11c59e-4147-4710-b0b4-c394cce3da70
EVB-USB3340 Bill Of Materials Download d7eb5a15-625b-4da2-a9c4-0b54a9365124

Silicon Products

Product
Title
Product
Title
USB3340 Multi-frequency USB 2.0 ULPI PHY IC with Variable I/O voltage USB3340 Multi-frequency USB 2.0 ULPI PHY IC with Variable I/O voltage