We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB2660

USB2660 USB 2.0 2 PORT HUB WITH ULTRA FAST FLASH MEDIA CONTROLLER EVAL BOARD


USB2660 USB 2.0 2 Port Hub with Ultra Fast Flash Media Controller Eval Board

Overview


The Microchip USB2660 contains an Ultra Fast USB 2.0 Hub, Flash Media Controller, and Protocol Bridge Combo. The EVB-USB2660 Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. It supports media connectors for the xD Picture Card™ xD, Memory Stick™ MS, two Secure Digital SD, and MultiMediaCard™ MMC interfaces. The EVB-USB2660 is designed to demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control for the two downstream USB 2.0 ports. It is designed to support internal default configuration settings and either an external I²C EEPROM optional for customized configured functionality or SPI flash for customized configured functionality or for external firmware.

Documentation


Title
Document Id
EVB-USB2660 Evaluation Board Schematic, PDF Download a3e1f145-9e8b-406d-87a5-80b182e3bbcd
EVB-USB2660 Evaluation Board Schematic, OrCAD Download 06cd14e0-0756-469e-9dc2-17b81da3b117
EVB-USB2660 Evaluation Board Bill of Materials, PDF Download 9f23f20c-852d-43b7-9ab4-4112816923eb
EVB-USB2660 Evaluation Board Gerber Files Download ebad8b7a-1d27-40c8-8f82-022169f7efe3

Silicon Products

Product
Title
Product
Title
USB2660 Dual USB 2.0 Flash Media Controller with Hi-Speed USB Hub USB2660 Dual USB 2.0 Flash Media Controller with Hi-Speed USB Hub