We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-USB2640

USB2640 USB 2.0 2 PORT HUB, WITH ULTRA FAST FLASH MEDIA CONTROLLER EVAL BOARD


USB2640 USB 2.0 2 Port Hub, with Ultra Fast Flash Media Controller Eval Board

Overview


The Microchip USB2640 contains an Ultra Fast USB 2.0 Hub, Flash Media Controller, and Protocol Bridge Combo. The EVB-USB2640 Evaluation Board demonstrates a standalone application for developers of the following applications: Flash Media Card Reader/Writer, printers, desktop and mobile PCs, consumer A/V, and flat panel displays, among others. It supports media connectors for the xD Picture CardTM xD, Memory Stick™ MS, Secure Digital SD, and MultiMediaCard™ MMC interfaces. The EVB-USB2640 is designed to demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control for the two downstream USB 2.0 ports. It is designed to support internal default configuration settings and either an external I²C EEPROM optional for customized configured functionality or SPI flash for customized configured functionality or for external firmware.

Documentation


Title
Document Id
EVB-USB2640 Evaluation Board Schematic, PDF Download 307d3ab9-4de6-46ae-8009-34fa2d154e46
EVB-USB2640 Evaluation Board Schematic, OrCAD Download 0af8e963-28fc-4d4b-98f9-3edbe4ed8113
EVB-USB2640 Evaluation Board Bill of Materials, PDF Download d65684c6-16e6-4fc7-935a-500d60332339
EVB-USB2640 Evaluation Board Gerber Files Download 44fa9afc-9d55-4a3f-bc31-c5cf11962b41
EVB-USB2640 Evaluation Board User Manual Download 3af8e748-9045-42d0-a626-16402e362e5a

Silicon Products

Product
Title
Product
Title
USB2640 USB 2.0 Flash Media Controller with Hi-Speed USB Hub USB2640 USB 2.0 Flash Media Controller with Hi-Speed USB Hub