Part Number: EVB-USB2517

USB2517 HIGH SPEED USB 2.0 MULTI TT 7 PORT HUB


USB2517 High Speed USB 2.0 Multi TT 7 Port Hub Customer Evaluation Board

Overview


The Microchip USB2517 MultiTRAK™ is a Low-Power Full-Featured High-Speed USB 2.0 compliant hub with seven down-stream ports. The EVB-USB2517 Evaluation Board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It is a demonstration and low-cost evaluation platform that robustly demonstrates the unique features of this device using a low-cost PCB implementation with individual port power control. The EVB-USB2517 is designed for a low cost, power efficient implementation of a High-Speed USB Hub that supports internal default hub configurations as well as optionally supports an external EERPOM configuration. This evaluation platform supports a red LED indicator for the High-Speed hub state as well as standard USB Amber/Green LED indicators for operational state indication.

Documentation


Title
Document Id
EVB-USB2517 Evaluation Board Schematic, PDF Download 048275ee-c5f6-4659-b26e-180db3bc091c
EVB-USB2517 Evaluation Board Schematic, OrCAD Download f56443e8-329e-4231-8086-d8b5421d7909
EVB-USB2517 Evaluation Board Bill of Materials Download 3bf577e1-0f22-4800-8f3f-3cd432e88dca
EVB-USB2517 Evaluation Board Gerber Files Download b1d651d0-475d-44cb-a7ba-bca3932fd590
EVB-USB2517 Evaluation Board User Manual Download 0473fe83-0470-41ca-821b-d1ede5920bc8
USB Brochure Download b398443d-a77c-4ec2-bea0-ccc4a2106723

Silicon Products

Product
Title
Product
Title
USB2517 7-Port USB 2.0 Hi-Speed Hub Controller USB2517 7-Port USB 2.0 Hi-Speed Hub Controller