We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-UFX7000

UFX7000 USB3 TO GRAPHICS EVALUATION BOARD


  • Interfacing with VGA, DVI and HDMI-enabled displays.

Overview


The EVB-UFX7000 is a USB 3.0 ViewSpan5G graphics solution that utilizes 5 Gbps SuperSpeed USB technology as a display interface. Capable of interfacing with VGA, DVI and HDMI-enabled displays without glue logic. ViewSpan5G is fully backward-compatible with USB 2.0 and is capable of supporting full 1080p HD resolution over either a USB SuperSpeed or Hi-Speed link.

Package Contents

N/A