The EVB-LAN9355 is an Evaluation Board that utilizes the LAN9355 to provide a fully functional three-port Ethernet Switch with Single RMII or Dual MII/RMII/Turbo MII Interface . The EVB-LAN9355 provides two fully integrated MAC/PHY Ethernet ports Port 1 & 2 via on-board RJ45 connectors. Port 0 provides two MII port connectors which support the following: An external MII-/RMII-/Turbo MII-capable MAC with LAN9355 in PHY mode, via the on-board 40-pin male MII connector, an external MII-/Turbo MII-capable PHY with LAN9353 in MAC mode, via the on-board 40-pin female MII connector.