Part Number: EVB-LAN9252-HBIPLUS

LAN9252 - ETHERCAT SLAVE CONTROLLER EVALUATION KIT WITH HBI PDI INTERFACE


  • LAN9252 EtherCAT Slave Controller
  • Two network connections to RJ45 / 8P8C connectors
  • PIC32 Microcontroller via HBI or SPI
  • Supported within version 1.3 and newer of the LAN9252 SDK, available via the LAN9252 product page

Peripherals:

  • UART via DE9 connector
  • Potentiometer
  • Temperature sensor - TC1047A
  • DAC & ADC
  • Digital IO

Distributed Clocks:

  • Sync0 & Sync1 available via SMA connectors
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


EVB-LAN9252-HBIPLUS  is a progression from the original EVB-LAN9252-HBI board which allows evaluation of the LAN9252 device with an attached microcontroller.
Peripherals are provided which together with a supporting software development kit enable full usage of the platform.  A PIC32MX795 device is populated on the board with provision for other controllers via the Microchip PIM header, or a generic 0.1" header array.

Applications

  • HVAC
  • Industrial Control
  • Power supply monitoring
  • Serial terminal bridges (TTL/RS232/RS485)
  • AIDC Readers
System Requirements

Please obtain the current software development kit (SDK) from the LAN9252 product page

Documentation


Title
Document Id
EVB-LAN9252 HBIPLUS Gerber Download ff1376e7-7657-4283-81bf-9cf387615661
EVB-LAN9252 HBIPLUS Schematics Rev D Download 7fa483f2-9c70-47c9-8ed3-57f0187606fc
EVB-LAN9252 HBIPLUS BOM Rev D Download b9734705-0755-481f-89dd-2dda7b802d74
EVB-LAN9252-HBI+ Quick Start Guide Download 347882f6-228a-4528-b970-6edcaaee27cf
EVB-LAN9252-HBI+ EtherCAT User's Guide Download 74708059-c19e-4ec6-9fca-93486c85b05a

Application Notes


Title
Date
Document Category
Integrating Microchip's LAN9252 SDK with Beckhoff's EtherCAT SSC 28 Jan 2016 Link Application Notes

Software


Title
Date
board-support-package-for-evb-lan9252-hbiplus 01 Jul 2022 Link

Silicon Products

Product
Title
Product
Title
LAN9252 EtherCAT controller with dual integrated Ethernet PHYs LAN9252 EtherCAT controller with dual integrated Ethernet PHYs