Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
The LAN9252 DIGIO board satisfies the demand for hardware only EtherCAT devices, and achieves this using LAN9252. We expose the DIGIO interface together with control signals and can operate without an attached MCU. The board allows for dual network connections to RJ45 sockets or can optionally fit optical interfaces to accommodate Fiber via an SFP module. This board is delivered pre-configured and on power-up will appear to a host as an EtherCAT device.