Part Number: EVB-LAN9252-4PORT

LAN9252 - 4-PORT ETHERCAT SLAVE CONTROLLER EVALUATION KIT IN EXPANSION MODE


·  The EVB-LAN9252-4PORT supports four Integrated PHY's via on board RJ45 Connectors

·  The EVB-LAN9252-4PORT supports SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black

·  Option for onboard Fiber Interface via SFP module

·  The onboard EEPROM to configure the EtherCAT salve configuration

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The LAN9252-4PORT EVB is an unique design by cascading two LAN9252 ESC in Back to Back configuration through the MII interface . It addresses our customers’ requests for a standalone platform to develop an EtherCAT slave device with SPI/SQI as the PDI Interface. This board supports on-board PIC32MX or option for other SoC’s. It supports four network connections with integrated PHY’s in RJ45 sockets. Integrated PHY’s optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX.

Documentation


Title
Document Id
EVB-LAN9252 4PORT Gerber Download d9d8b83b-528f-428e-81ef-c1111ad6d394
EVB-LAN9252-4PORT-Board Design Files-DSN-Rev-B Download 7f9b63bc-569d-42ac-b043-552759b84254
EVB-LAN9252-4PORT-Schematics-Rev-B Download 573466e5-4e5b-471a-92cf-312c2217f486
EVB-LAN9252-4PORT BOM Download 49e5b289-3659-4096-ad33-e2ce6a412605
EVB-LAN9252-4PORT EtherCAT® ESC Expansion Mode User Download 0790bf67-6c52-4e28-948d-046af0df05c9