Part Number: EVB-LAN9252-3PORT

LAN9252 – 3-PORT ETHERCAT SLAVE CONTROLLER EVALUATION KIT WITH SPI PDI INTERFACE


  • The EVB-LAN9252-3PORT supports two Integrated PHY's via on board RJ45 Connectors and one External PHY through MII interface
  • The EVB-LAN9252-3PORT supports SPI and SQI based PDI configurations with onboard PIC32MX and option to plug-in third part SOC's like Beagle Bone Black
  • Option for onboard Fiber Interface via SFP module
  • The onboard EEPROM to configure the EtherCAT salve configuration
  • Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Overview


    The LAN9252-3PORT EVB is an 3-Port EtherCAT slave controller which addresses our customers’ requests for a standalone platform to develop an EtherCAT slave device with SPI/SQI as the PDI Interface . This board supports on-board PIC32MX or option for other SoC’s. It supports three network connections with two integrated PHY’s in RJ45 sockets and Option for interfacing any third party PHY using MII interface .  For flexible network configuration Port 1 or Port 3 can be configured as upstream port. Integrated PHY’s optionally fit optical interfaces to accommodate fiber via an SFP module. This board is delivered in basic DIGIO mode and on power-up will appear to a host as an EtherCAT slave. The designer has freedom to develop further using PIC32MX

    Documentation


    Title
    Document Id
    EVB-LAN9252-3PORT-Gerber-Rev-C Download 6957eaff-c04d-412d-9010-3f5729bb6cd3
    EVB-LAN9252-3PORT-Board Design Files-DSN-Rev-C Download c049d0bf-3c54-43f0-9d32-45b10c770440
    EVB-LAN9252-3PORT-Schematics-Rev-C Download 58060d03-76e6-48f2-96a4-c3b5b23b446d
    EVB-LAN9252-3PORT-BOM-Rev-C Download 1b414bb3-ca71-4dee-89fa-e5368340220c
    EVB-LAN9252-3PORT EtherCAT® ESC PHY Connection Mode User's Guide Download 93b4efec-ee1b-4d8c-94bc-18d818943a82