We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EVB-LAN7800

LAN7800 SUPERSPEED USB3 GEN1 TO 10/100/1000 ETHERNET CUSTOMER EVALUATION BOARD


  • USB3 Gen1 device
  • USB-SS Type B Connector
  • 10/100/1000Mbps Ethernet
  • On board EEPROM
  • Four programmable LEDs 

Overview


The EVB-LAN7800 provides a fully integrated Ethernet port and USB port via the onboard RJ45 and USB Type A connectors. The on-chip OTP memory or optional on-board EEPROM is used to load the LAN7800 USB descriptors, configuration parameters, and MAC address. LAN7800 software drivers are available for Windows, Mac OSX, and Linux.

Package Contents
  • EVB-LAN7800 Board
  • USB-SS Type A to Type B cable

This board calls for an inductor that has since been found to have supply issues. If using this platform as a design example, please be aware of this. A full overview can be found here.

Documentation


Title
Document Id
EVB-LAN7800 Schematic - Altium Project Download c870771f-3046-41cc-8e81-2d4540b236bc
EVB-LAN7800 Schematic Download 34db2ebe-0b5a-432c-a528-e0293c9c8561
EVB-LAN7800 Evaluation Board User's Guide Download 05c7b4da-fd4d-4974-b426-84794dd243a4
EVB-LAN7800LC Gerbers Download 317cc145-003b-444e-8d9e-ae0047d7a053
EVB-LAN7800 Schematic - Altium Download 7fa18947-d057-477b-8f91-4933e4a6d8ee

Silicon Products

Product
Title
Product
Title
LAN7800 USB Super Speed Ethernet LAN7800 USB Super Speed Ethernet