We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV92R58A

EV92R58A - ECC204 mikroBUS Evaluation Board.

  • 1 - ECC204 Device with I2C Interface
  • 1 - ECC204 Device wtih SWI Interface
  • Parasitic Power option selectable with on-board jumper
  • 1 - ATECC608B-TFLXTLS device with an I2C Interface for applications with host side security requirements.
  • mikroBUS Minimum Size form factor
  • Pass-through MikroBus Header to allow for additional mikroBUS peripherals
  • 3.3V Default Power Connection. 
  • Optional 5V power connection through use of a zero-ohm Selection resistor.
  • Onboard Red Power Indicator LED

Overview


The EV92R58A Development board is a mikroBUS accessory board for evaluating the ECC204.  The board can be used to evaluate devices that support either the SWI or I2C interface.  The board can readily be used with a Microchip DM32018 Trust platform host board or any MicroController board that supports a mikroBus Interface.  For applications where security is provided on both the host and client side, the ATECC608B-TFLXTLS has been provided for host side security.   It is recommende that this board be used with the Microchip CryptoAuthentication Library (CAL) .

Package Contents

The package contains one EV92R58A Development Board

System Requirements

The EV92R58A is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.1.0 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.1.0 or Higher
  • Any Microcontroller board with a mikroBUS header

Software:

Documentation


Title
Document Id
EV92R58A-Design-Documentation Download 41499407-c5dc-4cfc-bb29-6874a80a213e
EV92R58A-Gerber-Files Download 2aaa90e4-fc5f-4454-a9f3-eb9548e05c92
EV92R58A China RoHS Certificate Download b8839fe9-10a4-4c13-804d-ec3b4be6aa25
EV92R58A EU Declaration of Conformity Download 7ea70010-22af-4a01-bd3c-b8f41c010553
EV92R58A EU Reach Statement Download 00896835-a679-44b0-809e-bc5f8e0a92bb
EV92R58A UK Declaration of Conformity Download 9e6339c2-efa3-4042-8a99-cb5e834204e0

Silicon Products

Product
Title
Product
Title
ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage ECC204 EDSA sign and HMAC operations with Common Criteria JIL High secure key storage
ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system ATECC608B-TFLXTLS Pre-provisioned secure element for TLS system