Part Number: EV76S68A

SAM E51 CURIOSITY NANO EVALUATION KIT

Click here to download the Getting Started Example Application.

  • ARM® Cortex®-M4 processor
  • One user LED (yellow)
  • One mechanical user switch
  • On-board debugger
    • Board identification in MPLAB X IDE
    • One power/status LED (green)
    • Programming and debugging
    • Virtual COM port (CDC)
    • One logic analyzer (DGI GPIO)
  • USB powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8-3.6v output voltage
    • 500 mA maximum output current (limited by ambient temperature and output voltage)

Overview


The SAM E51 Curiosity Nano Evaluation Kit is a hardware platform to evaluate the SAME51J20A microcontroller (MCU). This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:

Documentation


Title
Document Id
SAM E51 Curiosity Nano User Guide Download 4da72b04-5384-4342-96b5-6a5244e7859a
SAM E51 Curiosity Nano Evaluation Kit Design Documentation Download 4c92a027-a515-4d55-850e-26cdf80a0baf
Create a new MPLAB Harmony v3 project using MCC Link 83f5777c-c1e2-4114-b254-b65c996db863
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Link 9bb2a830-5f93-4134-895c-d9e1da251dd1
How to Use the MPLAB Data Visualizer with 32-bit MCU-based Curiosity Nano Evaluation Kits Download c3337ccc-e4c7-4295-bf4e-e126d2ad667b
How to Setup MPLAB Harmony v3 Software Development Framework PDF | HTML ccb6278b-6aab-4418-bca2-9da1a539ec15

Application Notes


Title
Date
Document Category
Dual-Bank Bootloader on SAM E54 Microcontroller (MCU) Using MPLAB Harmony v3 22 Sep 2022 Link Application Notes

Software


Title
Date
BLE Fitness Tracker Application on SAM E51 Curiosity Nano Evaluation Kit and Nano Base for Click boards 19 Mar 2022 Link
Low Power Application Demo on SAM E51 Curiosity Nano Evaluation Kit with OLED C 19 Mar 2022 Link
MikroElektronika Click Boards examples on SAM E51 Curiosity Nano Evaluation Kit 19 Mar 2022 Link
Getting Started Application on SAM E51 Curiosity Nano Evaluation Kit 19 Mar 2022 Link
More application demos on SAM E51 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (ATSAME51J20A) 23 Jul 2024 Link