Part Number: EV75E52A

EVB-LAN8870-MC

  • 1000BASE-T1 to 1000BASE-T media converter
  • RJ45 jack
  • Auto negotiation & auto crossover 
  • Optional configuration tool software

Overview


The EVB-LAN8870-MC Evaluation Board is a 1000BASE-T1 (Single-Pair Ethernet) to 1000BASE-T (Gigabit Ethernet) media converter used in evaluating the LAN8870 1000BASE-T1 Ethernet transceiver.

The 1000BASE-T side of the EVB-LAN8870-MC uses a LAN8830 transceiver and a conventional RJ-45 jack with integrated magnetics. It features auto-negotiation and auto-crossover.

The 1000BASE-T1 side uses a LAN8870 transceiver with all necessary external filtering and isolation components and an automotive single-pair Ethernet connector. The LAN8870 is configured in RGMII mode and connects to the RGMII interface of the LAN8830.

Software is provided to allow users to access the LAN8870 registers from a PC via the EVB-LAN8870-MC’s USB port and an on-board PIC microcontroller. The board can be powered from either the EVB-LAN8870-MC’s USB port or an external 5V supply.

Documentation


Title
Document Id
EVB-LAN8870-MC Evaluation Board User’s Guide Download e31ea6d6-0fe5-4f27-b1f0-050caab3d4d7
LAN887x Family Brochure Download accecfc0-7164-44d7-9ca3-64ff72ba741f
EVB-LAN8870-MC Schematic Download 152ac7ac-ff08-4dcc-8783-a0d0c7b2669b
EVB-LAN8870-MC Design Files Download b070cd02-8d53-443a-8373-decb8d62f59b
EVB-LAN8870-MC Package GUI Config Download 5fd1b046-ebbe-436b-b7b9-5831266b607b
EVB-LAN8870-MC MPLABX PIC Code Download d5719ed0-5f4a-4ff4-96b0-c6a3051dcbf2

Silicon Products

Product
Title
Product
Title
LAN8870 LAN8870 LAN8871 LAN8872 1000Base-T1 Ethernet Transceiver LAN8870 LAN8870 LAN8871 LAN8872 1000Base-T1 Ethernet Transceiver