We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV68D28A

WFI32E04 High Pin Count (HPC) Curiosity Board

  • WFI32E04UC, a 60 GPIO Wi-Fi® MCU module with 2 MB flash, U.FL antenna and Trust&GO secure element
  • Two mikroBUS sockets provide expanded functionality using MIKROE Click boards™
  • PICkit™ on-board USB type-C socket for power supply
  • Supports for multiple Microchip Ethernet PHY daughter boards
  • Includes two user programmable LED’s plus on-board temperature sensor, user configurable switch, reset switch, two GPIO headers, 20 pin XPRO header, PKOB4 and PTA header
  • 32 MB external SPI flash memory
  • ICSP header for connecting external debuggers such as MPLAB® ICD 5, MPLAB PICkit 4/5 and MPLAB Snap

Overview


The WFI32E04 HPC Curiosity board is an easy-to-use tool to evaluate performance of PIC32MZ-W1 and WFI32 Wi-Fi MCU family. This full featured development board supports system level prototyping and IoT cloud connectivity with voice control.

The board includes integrated headers that make it easy to connect to a variety of devices such as our XPro boards. It also supports MIKROE Click boards™ through two on-board mikroBUS™ ports.

The WFI32E04 Curiosity Board has the PICkit On-board (PKOB4) debugger based on a “ATSAME70N21B” USB Microcontroller. Additionally, it supports external debuggers, such as MPLAB REAL ICE, MPLAB ICD5 by connecting to the ICSP™ header.

Getting Started: WFI32E04 HPC Curiosity Board Out of the Box (OOB) Demo

Package Contents
  • WFI32E04 HPC Curiosity board
  • USB type-C cable
System Requirements

Documentation


Title
Document Id
PIC32MZ W1 and WFI32E01 Family Data Sheet Download b7625cb2-1c16-4780-baae-29dbd1aa0d09
EV68D28A PIC32 WFI32 2.0 Curiosity HPC Board User Guide PDF | HTML 13c0d324-5f0b-4671-9ba7-78628f5e0b8e
WFI32E04 HPC Curiosity Board Out of the Box (OOB) Demo Link 24a378c3-e5e3-45a2-bbca-0650970eb01f
WFI32E04 Curiosity HPC Board Hardware Design Documentation Download ea27d55a-65e1-435c-8ec0-6f045a0ee015

Silicon Products

Product
Title
Product
Title
WFI32E04UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With 60 GPIO, 2 MB Flash and U.FL Antenna Connector WFI32E04UE Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With 60 GPIO, 2 MB Flash and U.FL Antenna Connector
WFI32E04UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With 60 GPIO, 2 MB Flash, U.FL Antenna Connector and Trust&Go Security WFI32E04UC Global Regulatory Certified, RF Ready, Wi-Fi® MCU Module With 60 GPIO, 2 MB Flash, U.FL Antenna Connector and Trust&Go Security