We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV65D44A

USB POWER DELIVERY SOFTWARE FRAMEWORK EVALUATION KIT


  • ATSAMD20E16A Micro-controller for running PD software stack
  • Two UPD350 Type-C™ PD Transceivers for managing the PD ports
  • Two full-featured Type-C™ USB PD ports with data capable of handling up to 100W
  • Supports PD Source, PD Sink, and Dual Role operation
  • Supports Dead Battery Mode for Sink and Dual Role applications
  • Supports USB 3.1 (Gen1/Gen2) and USB 2.0 (HS, FS, and LS) operation
  • Supports the self-powered and bus-powered operation
  • Plug-In Module (PIM) support for UPD301B/C Type-C™ standalone Type-C PD
  • Supports GPIO mode and I²C mode control of DC-DC modules 
  • Highly configurable jumper options for the SAMD20 and UPD350 to enable flexible I/O assignment
  • Flexibility to power the board from single or multiple power supplies
  • PKoB Nano Onboard Programmer/Debugger for programming the SAMD20
  • LED voltage and current meters for each PD port

Overview


The USB Power Delivery Software Framework Evaluation Kit is a full-featured hardware development platform for evaluating Microchip’s USB Power Delivery Software Framework (PSF)This RoHS-compliant development platform uses Microchip’s SAMD20 series micro-controller and UPD350 Type-C™ USB Power Delivery (PD) Transceiver. It also supports Microchip’s PD3.0 compliant UPD301B/C standalone Type-C™ PD controller. Powered by the highly configurable PSF software stack, this kit can enable enable both simple designs for quick time to market and unique designs for a differentiated customer experience.

The PSF software stack is a full featured PD3.0 implementation. Software registers enable customization of virtually all features. Status registers provide a method of reporting to host software applications, which can run co-resident with PSF or on an external system controller. Control registers allow modification of stack operation based on system requirements. This allows designers to create a unique customer experience and differentiates products from other PD implementation. Flexibility in I/O assignment and I2C commands insure compatibility with a large range of power supply architectures.

Package Contents
  • One USB Power Delivery Software Framework Evaluation Board (EVB-PSF)
  • Two vertical mount One-Hot PM-PDs (PMPD-VM-HOT)

Documentation


Title
Document Id
EV65D44A PMPD Gerber files Download 7e9b4f14-7a2e-47d4-b7db-36efe69da921
EV65D44A PMPD Schematics Download 3762c7b6-5ce6-42e3-b6a8-81ecfb4dc239
EV65D44A PMPD Schematic Altium Download 61741bc0-af6c-4b56-82fc-67f86339c8d0
EV65D44A PMPD BOM Download 9bed1b36-d1bb-439d-85af-89bf64138e7e
EV65D44A Gerber files Download 1781dc96-b961-4cb2-b476-f7ebf2bd3854
EV65D44A Schematic Download 0bd7c706-fd8b-4169-92e6-63a1a0651be8
EV65D44A Schematic Altium Download f55a9c66-6028-423f-9ef9-969b336a08c0
EV65D44A BOM Download 875faf95-6c50-48df-a308-245f1f8ac42c

Software


Title
Date
USB Power Delivery Software Framework (PSF) 01 Jan 1970 Link

Silicon Products

Product
Title
Product
Title
UPD350 USB Type-C® Power Delivery Controller UPD350 USB Type-C® Power Delivery Controller
UPD301B USB-C® PD Charge-only Controller UPD301B USB-C® PD Charge-only Controller
UPD301C USB Type-C® Power Delivery Controller UPD301C USB Type-C® Power Delivery Controller