We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV64F02A

PIC32MZ MXS Data Capture Board

  • Two mikroBUS™ sockets connected to separate microcontroller peripherals.
  • Pickit Serial connector with UART and I2C signals shared with mikroBUS socket 2.
  • Dedicated connector for SQI™ pins.
  • Separate 150mA LDO for each 3.3V mikroBUS rail.
  • Separate 300mA LDO for MCU.
  • PAC1944 monitoring all four mikroBUS power rails (5V & 3.3V), communicating over a 3'rd I2C bus.
  • mikroBUS™ Power Off button with MCU monitoring/override.
  • MCU Reset button.
  • BOOT button (or user configurable button).
  • FW updates over USB using the factory bootloader and associated USB Bridge Service.

Overview


The PIC32MZ Mixed Signal Data Capture Board is a platform designed to facilitate communication between mixed-signal device demo boards (e.g., ADCs, DACs, DigiPots, Power Monitors) and their GUIs (Graphical User Interfaces). It supports communiction over SPI, I2C and UART through two mikroBUS™ sockets, as well as SQI™ via an additional 2x6 header, which are connected to separate peripherals within the microcontroller.

The UART and I2C lines of the second mikroBUS™ socket are also shared with a PicKit Serial 1x6 header for backward compatibility with boards designed for the PicKit Serial Analizer or the MCP2221A Breakout Module.

Power measurement on the mikroBUS™ power lines is made possible by a PAC1944 power monitoring IC and the power can be toggled ON or OFF via a button or software.

The microcontroller comes preprogrammed with a bootloader that communicates with a Bootloader Utility interface to download the appropriate firmware, depending on the connected demo board. Each supported demo board will use a specific set of communication protocols in the firmware tailored to its use case and the new firmware updates will come through the MCHP USB Bridge Service updates. If the board is repurposed for other applications using custom firmware, the EV64F02A_Bootloader.hex file is provided as a backup to restore the factory bootloader using an external PicKit or ICD programmer.

A generic SPI and I2C Data Capture GUI is also provided for scripted communication with any device connected to the mikroBUS™ sockets that communicates over these protocols, and the remaining I/O pins can also be toggled. The Bootloader Utility can be accessed from this GUI or directly using a web browser.

Package Contents
  • EV64F02A PIC32MZ MXS Data Capture Board
  • Micro USB cable.

Documentation


Title
Document Id
EV64F02A Mixed Signal Data Capture Evaluation Board User Guide Download 7a20799b-2c47-41f4-80e3-64f4458a10cd
MCHP USB to TCP Bridge Service User's Guide Download c585366f-8d0f-4cdf-9590-65b936a334c3
MCHP USB Bridge Service v1.0.5 Download 0e6d1e8d-ffe1-43f2-9598-bc093d6522b2
EV64F02A Schematic Download 0ddfe288-0757-4f11-8014-ca1363f47f6d
EV64F02A 3D PDF Download db131d9e-4952-4758-9510-d4ed90b77b90
EV64F02A BOM Download e5b2cd04-0100-40b4-86ce-6b8f4db3de6b
EV64F02A Gerbers Download 80d5b2de-323b-41b8-ba25-fc040ea85cb9
EV64F02A Design Files Download dee38790-cbe8-4a22-bc68-c37911865be9
EV64F02A Bootloader Download 81dcbbfc-a14e-425b-afb4-e24818a4af07

Software


Title
Date
Data Capture GUI Download 12 Feb 2025

Silicon Products

Product
Title
Product
Title
PIC32MZ2048EFG064 PIC32MZ2048EFG064
PAC1944 Quad DC Power Monitor, 16-bit, 2 Alerts, I2C PAC1944 Quad DC Power Monitor, 16-bit, 2 Alerts, I2C