We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: EV61E63A

PIC32CM MC Motor Control DIM


  • 120 pin connector supports higher-pin count packages
  • DIM has reduced socketing insertion force
  • Keyed design ensures correct board orientation
  • Provides support for the PIC32CM MC 32-Bit MCU family
  • Supports board mounted op amps for motor current feedback

Overview


This Dual-Inline-Module (DIM) features a PIC32CM MC 48-pin TQFP ARM Cortex M0+ microcontroller. The PIC32CM MC is a lower cost derivation from the existing SAM C20 and SAMC21 family, and is code and pin compatible.. As this MCU does not have integrated OpAmps it features support using the Motor Control System (MCS) inverter board-based op amps for motor current feedback. This DIM is not compatible with the older MCLV-2 [DM330021-2] or MCHV [DM330023-2 or DM330023-3] PIM based inverter boards.

Package Contents

PIC32CM MC Motor Control Dual Inline Module (DIM)

Documentation


Title
Document Id
PIC32CM MC Motor Control DIM Design Documentation Download f80e3cf6-89fd-4276-9fb2-a54140b9771c
China RoHS Certificate_EV61E63A Download b30243dc-9809-45c4-a985-6f980248afdb
UK Declaration of Conformity_EV61E63A Download 9c364a6d-82fd-40de-83f9-aa917775f062
EU Declaration of Conformity_EV61E63A Download 15370978-acec-4754-a637-a15b5a146f28
EU-REACH Statement_EV61E63A Download 0b59dcd6-bb61-4292-b016-5d0cae061d86