Part Number: EV60L71A

dsPIC33CDV256MP506 Motor Control Development Board


  • Three-Phase Motor Control Power Stage with the following Electrical Specifications:
  • Input DC voltage: 12V to 24 VDC
  • Nominal phase RMS current: 10A at +25°C ambient temperature
  • Motor Phase Current Feedback to implement Field Oriented Control (FOC) of a PMSM/BLDC Motor
  • DC Bus Current Feedback for Overcurrent Protection and to demonstrate Single Shunt Current Reconstruction Algorithm
  • DC Bus Voltage Feedback for Overvoltage Protection
  • Phase Voltage Feedback to implement Sensorless Trapezoidal Control
  • Hall Sensor Interface or Quadrature Encoder Interface (QEI)
  • Optional External Temperature Sensor (thermistor) Interface
  • PICkit On-Board (PKOB4) for Programming and Debugging
  • Optional mikroBUS™ Socket to support Connectivity, Sensors and Communication Interfaces by Plugging in mikroBUS Add-On Boards
  • User Interface Elements Consisting of 3 LED’s, Potentiometer and 2 Push Buttons
  • Auxiliary Power Supply for Powering Circuitry and External Interfaces

Overview


The dsPIC33CDV256MP506 Motor Control Development Board is designed to demonstrate the features of the dsPIC33CDV256MP506 integrated motor driver.  This dsPIC® DSC includes a 16-bit Digital Signal Controller with high-speed PWM, op amps and advanced analog integrated with a 3-phase MOSFET gate driver.  This board is targeted to drive a low-voltage three-phase Permanent Magnet Synchronous Motor or Brushless DC motor (PMSM/BLDC motor).  The board comes programmed to run dual-shunt FOC with PLL estimator using the Hurst BLDC motor as the out of the box demo.

Documentation


Title
Document Id
dsPIC33CDVC256MP506 and dsPIC33CDV256MP506 Motor Control Development Board User's Guide Download 4ca6437f-d919-4121-b481-a21eec50ad59
Code Examples for dsPIC33CDV256MP506 Link 75dffb57-4569-4a42-adbf-dcf5f90902a2